×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe 6DOF IMU 13 Click

Added to your shopping cart

Mikroe 6DOF IMU 13 Click contains an eCompass with a 3-axis linear accelerometer and a 3-axis magnetic field sensor. The board features the mCube Inc. MC6470 Accelerometer and Magnetometer 6 DoF (6 Degrees of Freedom) Sensor Solution. It has a linear acceleration full-scale range of ±16g and a low noise magnetic sensor with up to 0.15μT magnetic field resolution. A single I2C interface is available to separately control magnetometer and accelerometer functions. This enables independent operation of functions for application flexibility.

  • 6DOF IMU 13 Click is based on the mCube Inc. MC6470 6 DoF Solution
  • Low power consumption
  • High precision
  • Programmable interrupts
  • User scalable accel full-scale range
  • Programmable output data rate
  • I2C interface
  • mikroBUS compatibility
  • 28.6mm x 25.4mm click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.