×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe ISM RX 2 Click

Added to your shopping cart

Mikroe ISM RX 2 Click contains a pin configurable, low current, sub-GHz EZRadio® receiver. The board features the Silicon Labs Si4356 Sub-GHz RF Receiver IC. It provides a true plug-and-play receive option. The Si4356 features a (G)FSK/OOK demodulator, and has good sensitivity up to –113dBm. This allows for longer operating range, while the low current consumption of 12mA in Active and 50nA in Stand-by Mode provides superior battery life.

  • On-board modules
    • Silicon Labs Si4356 Low Current Wireless Receiver IC
  • Low current consumption
  • (G)FSK/OOK demodulator
  • Pin configurable
  • Excellent sensitivity up to –113dBm
  • Automatic gain control
  • True plug-and-play
  • GPIO, UART interface
  • mikroBUS compatibility
  • 42.9mm x 25.4mm click board size
  • 3.3V input voltage

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.