×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Ambient 9 Click

Added to your shopping cart

Mikroe Ambient 9 Click is an integrated ambient light sensing and proximity detector with an IR LED in an optical module. The board features the Broadcom Limited APDS-9160-003 Complete Proximity Sensing Solution. It's fit to be used under a small aperture of the devices cover windows. The sensor has a wide dynamic range. The proximity detection feature operates well from bright sunlight to dark rooms. The PS and ALS functions independently provide maximum flexibility in applications.

  • On-board modules
    • Broadcom Limited APDS-9160-003 Digital Proximity and Ambient Light Sensing Sensor
  • Low power consumption
  • High precision
  • Programmable interrupt
  • High sensitivity in low lux condition
  • I2C interface
  • mikroBUS compatibility
  • 28.6mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.