"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"17512","DEV-17512","SparkFun Qwiic pHAT Extension for Raspberry Pi 400","
The SparkFun Qwiic pHAT Extension for the Raspberry Pi 400 provides you with a quick and easy solution to access all of the 400\'s GPIO, stack your favorite HAT right-side up, or connect a Qwiic-enabled device to the I2C bus (GND, 3.3V, SDA, and SCL). Since the Qwiic system allows for daisy-chaining boards with different addresses, you can also stack as many sensors as you’d like to the mounting holes on the pHAT to create a tower of sensing power!
The Qwiic pHAT Extension connects to the Raspberry Pi 400\'s GPIO using a 2x20 right angle header and extends out to the edge of the PCB. Two Qwiic connectors are included on each side of the board for easy access to the I2C bus. A set of large silicone bumpers have also been included for better stability when connecting the Qwiic pHAT Extension to the Raspberry Pi 400\'s GPIO port.
Note: The Raspberry Pi 400 is NOT included. Check the Hookup Accessories section below for Raspberry Pi 400 options.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Includes:
- 1x Qwiic pHAT Extension for Raspberry Pi 400
- 4x Tall Silicone Bumpers
Features:
- 2x Qwiic Connection Ports
- 10x Mounting Holes
- Reroutes and extends a Raspberry Pi 400\'s 40-pin headers to a vertical position
Documents:
Videos
","The SparkFun Qwiic pHAT Extension for the Raspberry Pi 400 provides you with a quick and easy solution to access all of the 400\'s GPIO, stack your favorite HAT right-side up, or connect a Qwiic-enabled device to the I2C bus (GND, 3.3V, SDA, and SCL). Since the Qwiic system allows for daisy-chaining boards with different addresses, you can also stack as many sensors as you’d like to the mounting holes on the pHAT to create a tower of sensing power!
The Qwiic pHAT Extension connects to the Raspberry Pi 400\'s GPIO using a 2x20 right angle header and extends out to the edge of the PCB. Two Qwiic connectors are included on each side of the board for easy access to the I2C bus. A set of large silicone bumpers have also been included for better stability when connecting the Qwiic pHAT Extension to the Raspberry Pi 400\'s GPIO port.
**Note:** The Raspberry Pi 400 is **NOT** included. Check the Hookup Accessories section below for Raspberry Pi 400 options.
***
*The [SparkFun Qwiic Connect System](https://www.sparkfun.com/qwiic) is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.*
***
-> <-
**Includes:**
* 1x Qwiic pHAT Extension for Raspberry Pi 400
* 4x Tall Silicone Bumpers
**Features:**
* 2x Qwiic Connection Ports
* 10x Mounting Holes
* Reroutes and extends a Raspberry Pi 400\'s 40-pin headers to a vertical position
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/5/2/a/1/9/SparkFun_Qwiic_pHAT_Extension_Raspberry_Pi_400_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/8/b/b/9/a/SparkFun_Qwiic_pHAT_Extension.zip)
* [Board Dimensions](https://cdn.sparkfun.com/r/600-600/assets/3/6/4/8/8/SparkFun_Qwiic_pHAT_Extension_for_Raspberry_Pi_400.png)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/1399)
* [Qwiic Info Page](https://www.sparkfun.com/qwiic)
* [GitHub Hardware Repo](https://github.com/sparkfun/SparkFun_Qwiic_pHAT_Extension)
* [Raspberry Pi Resource Page](https://www.sparkfun.com/raspberry_pi)
**Videos**
","2020-12-17 15:08:16.02934-07","5.5","5.55.234.95","1","1","","","1","","","1","8534.00.0095","87mm","65mm","12mm","0.0596lbs","
....
.....
... ...
.. .... ....
...... ... ... .::;,\'.
... ...... \'loc,;ccloc,.
...... .... ,odxkxoklcl::::ll;.
....... .. .. .:ooddolkxOkdxdll:llcool;.
.... . ..... . .:oooool;;,ccdkxOkdxololclcldl:\'.
.... .. . \'loooooodxcc;:c\',ccdxOOxOdoxlll::co:;,.
.... . .... ... ,odxoooodxdddxxdolo:;,;:cdxOx0kokoll::cc;cl;.
..... .... .. .;oooddoddxdddxxdddxxddxdl;\'\';;ookk0Odkdoollclldxo:\'.
. ....... .cddooooddxdddxxdddxxdxkkxdocl:;,\',,:cdxO0kOxxolddoxo::c:
...... ...... .cO00kxo:coxxddxxxdoldddxkkxdddxkkkooo;,:c:c:cdxOk0kKKK0xdcldl\'
..... :kKXKkddc:;odxxxdddc;:;ddddddxkkkxdddxddxxo;,c;:;llk0KXKOxddd;.
... ... .:xdodxcodooodxxdoodxo:cclcc;odxkkxdddxxdxkxdodkxxoc,clodxxood:.
... .:ddodddxkxdodxxdodxc:coxxoc::cl:l::coxxdxkxddxkkkxdxxdooddoodc.
.cddxdodxkxdodxxdodxxddxkoc:ccollo::,cco:lxkddxkkkkddxxdddddddl\'
,xxxddddxkxdodxxdodxxddxkxdoodxdodcooddl:dxxddxkkkkddxxdddddddl\'
,dkkOO0OOkkxddxxdodxdddxkxdoodxkkkxdodc::oxxddxkkkkddxxkK0xdodo\'
\'xkOOkkkkkOOOOkkddo;:cxkxdoodxkkkxdodxxddxxddxkddxddxxdddddolo,
;oodxkkkkkkOOOOOkxc;:\',:loxc:,ddodxxddxkddxkkko:,:kkxdddodo;.
.;lodxxkkkkkOOO0OOOdll;\':,;codxxddxkddxkkkkxc:kO0KOxood:.
.\':oddxkOkkOkk0XK00Oko;,\':oddxkddxkkkkxdlck0KKXOdoc.
.;loddxk0K0OOOO000OOkldxkxddkkkkxddxxddxkKkxo;.
.\':odxxkkOkOOOO00000OkxkkkkxddxdkKOxdodo;.
.;lddxxkkkkkOOO0000OOOxdxkOOxdxooo,
.\':odxxkkkkOOOO0KK00OkxOkxooo,
.;cddxkOOOO0KKXKK0kxdoo;.
\':odxxk0KXXKK0Odd:.
.,coO0OOOkdc,.
.,::;,..
","https://www.sparkfun.com/products/17512/images.txt","Raspberry Pi HATs,
Raspberry Pi,
Qwiic,
SparkFun","11","","https://www.youtube.com/watch?time_continue=1&v=EjGmLbmaQeM","16481,
15136,
17285,
22660,
15712,
15050,
15193,
22693,
16398,
15081,
15335,
15242,
15219,
18768,
15210,
21834,
15164,
14722,
18377,
17980,
17380,
16396,
16329,
15005"