pi-top Bluetooth Keyboard

Added to your shopping cart

The pi-top Bluetooth® Keyboard combines a sleek design with a built-in rechargeable battery and trackpad. Connect it to your Raspberry Pi, pi-top [4] or computer. This keyboard also works as a durable screen protector for your pi-top FHD Touch Display. It magnetically attaches to the base of the pi-top FHD Touch Display — no need for switches, plugs and pairing.

Auto-pair it with your pi-top [4] or simply connect it to your Raspberry Pi or computer via Bluetooth. Additionally, its rechargeable battery offers 36 hours of power before you’ll need to recharge it.

  • Battery

    • 3.7V, 740 mWh (200 mAh)
    • Charge time: 1 hour
    • Use time: 36 hours

(based on constant use in Bluetooth® mode)

  • Connectivity

    • 1x Micro USB port
    • Bluetooth 3.0 - auto pairs when connected to pi-top [4]
  • Layout

    • US Keyboard

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.