"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "17523","WRL-17523","ARGOS Omnidirectional Antenna - 401MHz","
Designed for transmit and receive at 401MHz, this quarter-wave antenna is the perfect partner for our ARGOS ARTIC R2 satellite communication breakout board. It is made from RG178 coaxial cable and has an effective length of 183mm. It is equipped with an MHF IPEX connector, which is compatible with u.FL. It is lightweight too, weighing in at only 0.4 grams, 0.014 oz.
Features:
Documents:
","Designed for transmit and receive at 401MHz, this quarter-wave antenna is the perfect partner for our ARGOS ARTIC R2 satellite communication breakout board. It is made from RG178 coaxial cable and has an effective length of 183mm. It is equipped with an MHF IPEX connector, which is compatible with u.FL. It is lightweight too, weighing in at only 0.4 grams, 0.014 oz. **Features:** - Quarter wave wire antenna (omnidirectional) - Frequency: 401MHz - Effective length: 183mm - Total length: 192mm - Material: RG-178 - Weight: 0.4 grams, 0.014 oz - Impedance: 50 Ohms - Gain: 3dBi - V.S.W.R.: <= 2.0 - Connector: MHF IPEX (compatible with u.FL) **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/f/a/b/7/3/wire_antenna_401MHz_OMNI_3dBi-RG178-IPEX__2_.pdf) ","2021-03-25 11:34:38.563247-06","9.95","9.959.458.96","1","1","","","","","","","8517700000","96mm","69mm","3mm","0.0008lbs"," .. .... .,.. .. .\'\'. .. .. ...... ... ... .. . . . .. .... ... ............... ","https://www.sparkfun.com/products/17523/images.txt","GNSS Antennas","90","","20687, 17236, 15246, 15597, 19274",""