×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe MCU CARD 10 for PIC PIC18F67K40

Added to your shopping cart

Mikroe MCU CARD 10 for PIC PIC18F67K40 allows for very simple installation and replacement of the microcontroller unit (MCU) on a development board. It features an MCU Card socket that ensures compatibility between the development board and any of the supported MCUs, regardless of their pin number and compatibility. MCU Cards are equipped with two 168-pin mezzanine connectors. This allows them to support even MCUs with extremely high pin count. Their clever design allows very simple usage, following the well-established plug-and-play concept of the Click boardâ„¢ product line.

  • Type: 8th Generation
  • Architecture: PIC (8-bit)
  • MCU Memory: 128KB
  • Silicon Vendor: Microchip
  • Pin count: 64
  • RAM: 30720 Bytes
  • Supply Voltage: 3.3V, 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.