×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Mikromedia 4 for TIVA Capacitive

Added to your shopping cart

Mikroe Mikromedia 4 for TIVA Capacitive is a complete solution for the rapid development of multimedia and GUI-centric applications. The board features a USB, digital motion sensor, battery-charging functionality, SD card reader, and much more. The Mikromedia 4 has two standardized 1x26-pin headers that expose the available MCU pins, adding another layer of expandability. Use the Mikromedia 4 shield to expand connectivity with several mikroBUS™ sockets to add connectors, peripherals, and more.

  • 4.3" TFT display with capacitive touch screen
  • Powerful graphics controller that can display the 24-bit color palette (16.7 million colors)
  • DSP-powered embedded sound CODEC IC
  • No additional hardware modifications required
  • Powerful 32-bit Texas Instruments TM4C129XNCZADI3 microcontroller
  • Fur mounting holes at all four corners
  • Dedicated audio CODEC IC, labeled as VS1053B
  • USB, digital motion sensor, battery-charging functionality, SD card reader, and much more
  • Two standardized 1x26 pin headers
  • Power Supply Unit (PSU) provides a clean and regulated power
  • microSD card slot allows storing large amounts of data externally
  • The host MCU is equipped with the USB peripheral module, allowing simple USB connectivity
  • Ethernet controller is integrated in TM4C129L(X)NCZAD microcontroller
  • RTC peripheral utilizes a separate power supply source, typically a battery
  • Ambient light sensor (ALS) can be used for dimming the screen intensity in low-light conditions
  • An infrared (IR) receiver with the integrated PIN diode and a demodulation section allows simple control over an IR remote controller
  • MCP9700A integrated low-power linear active thermistor allows measurement of the ambient temperature
  • A High-brightness RGB LED option can be used to provide visual feedback
  • Reset button located on the front side of the board

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.