×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Oximeter 3 Click

Added to your shopping cart

Mikroe Oximeter 3 Click is ideal for measuring blood oxygen saturation. The board features the Vishay Semiconductors VCNL4020C-GS08 High-Resolution Digital Biosensor. It combines an infrared emitter, PIN photodiode for biosensor functionality, ambient light sensor, and signal processing IC in a single package. It supports an I2C serial digital interface and has the programmable interrupt function. This offers wake-up functionality when a proximity event or ambient light change occurs.

  • On-board modules:
    • Vishay Semiconductor VCNL4020C-GS08 Biosensor and Ambient Light Sensor
  • Low current consumption
  • Onboard LEDs optimized for the oximetry measurements
  • High-frequency bursts for biosensor signal measurement
  • Programmable interrupt function
  • I2C interface
  • mikroBUS compatibility
  • 28.6mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.