This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
In order to keep our catalog full and to continually expand our selection, SparkFun has partnered with several companies to ship a select list of our products.
Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna is designed for use in 868MHz and 915MHz frequency bands for low-power, wide-area (LPWA) applications. The antenna can be used in LoRaWAN®, Sigfox®, Wi-Fi HaLow™, and other ISM and remote control applications. The antenna is a ground-plane-independent dipole embedded solution comparable to an external antenna in performance. The flexible antenna features an adhesive backing for mounting in unique and custom enclosures. Linx Technologies 8/9-FPC Flexible Embedded LPWA 868/915MHz Antenna features a 100mm long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket) for connection.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
Based on 1 ratings:
by Member #1653761 verified purchaser
For its small size it work very well with the pro rf that I was needed this antenna for after correcting the frequency.