Linx Technologies 5GLFPC1 Embedded Sub-6 Cellular LTE/5G Antenna

Added to your shopping cart

Linx Technologies 5GLFPC1 Flexible Embedded Sub-6 Cellular LTE/5G Antenna is designed for LTE/5G bands 5, 8, 12, 13, 14, 17, 20, 26, 28, and 29, and for LTE-M and NB-IoT. The antenna is a ground-plane-independent dipole embedded solution and is comparable to an external antenna in performance. The flexible antenna features an adhesive backing which makes the antenna easy to mount in unique and custom enclosures. Linx Technologies 5GLFPC1 Flexible Embedded Sub-6 Cellular LTE/5G Antenna connection is made to the radio via a 100mm long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket).

  • Minimum Frequency: 698 MHz
  • Maximum Frequency: 960 MHz
  • Product: PCB Antennas
  • Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
  • Application: LTE
  • Mechanical Style: Flat, Flexible
  • Electrical Type: Dipole
  • Gain: - 3.2 dBi, - 3 dBi
  • Impedance: 50 Ohms
  • VSWR: 6.8, 3.7
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 2 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - Cellular, NBIoT, LTE: Cellular
  • Length: 39 mm
  • Width: 15 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax
  • Wavelength: 1/2 Wave

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.