MEAN WELL Switching Power Supply - 636W, 12V, 53A

Added to your shopping cart

MEAN WELL HRP-150N, 300N, 600N Power Supplies offer a 12VDC to 48VDC voltage range, up to 53A rated current, and 47Hz to 63Hz frequency range. These modules feature high efficiency up to 89% and withstand a 300VAC surge input for up to 5 seconds. The HRP series include a built-in remote sense function, 1U low profile design, and short-circuit, overload, over-voltage, and over-temperature protection. MEAN WELL HRP-150N, 300N, 600N Power Supplies are ideal for industrial automation machinery, telecommunication equipment, and mechanical and electrical equipment.

  • Output Voltage-Channel 1: 12 V
  • Number of Outputs: 1 Output
  • Output Power: 600 W
  • Open Frame/Enclosed: Enclosed
  • Input Voltage: 85 VAC to 264 VAC, 120 VDC to 370 VDC
  • Output Current-Channel 1: 53 A
  • Industry: Industrial, Commercial
  • Mounting Style: Chassis
  • Length: 218 mm
  • Width: 105 mm
  • Height: 61.5 mm
  • Series: HRP-600N
  • Input Frequency: 47 Hz to 63 Hz
  • Isolation Voltage: 500 VDC
  • Type: Single Output with PFC Function
  • Brand: MEAN WELL
  • Load Regulation: Regulated
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 40 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.