Fuse Holder 600V inline, crimp terminal, 20A rated, for 1/4 x 1-1/4 fuses

Added to your shopping cart

Bussmann / Eaton HVI Water-Resistant Fuse Holders offer a 600V voltage rating, 20A current, and IP54 rating for exposed locations. HVI fuse holders accept 16AWG to 12AWG copper wire and feature in-line connection and copper crimp lead material. These fuse holders are for use with 6.3mm x 32mm (1/4" x 1-1/4") fuses. Bussmann / Eaton HVI Water-Resistant Fuse Holders are E14853 UL recognized and have a +150°C temperature rating.

  • Product: Fuse Holders
  • Fuse Size / Group: 1/4 x 1-1/4 in (6.3 x 32 mm)
  • Mounting Style: In-Line
  • Number of Poles: 1 Pole
  • Current Rating: 20 A
  • Voltage Rating: 600 V
  • Termination Style: Crimp
  • Maximum Operating Temperature: + 150 C
  • Packaging: Bulk
  • Color: Black
  • Illumination: Not Illuminated
  • Brand: Bussmann / Eaton
  • IP Rating: IP54

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.