Linx Technologies W63-FPC2 Flexible Embedded Wi-Fi® 6 Antenna

Added to your shopping cart

Linx Technologies W63-FPC2 Flexible Embedded Wi-Fi® 6 Antenna is designed for Wi-Fi 6E applications in the 6GHz band (5.925GHz to 7.125GHz) plus 2.4GHz and 5GHz Wi-Fi/WLAN for Wi-Fi 5 and Wi-Fi 6 solutions. The antenna is a ground-plane-independent dipole embedded solution and is comparable to an external antenna in performance. The flexible antenna features an adhesive backing for easy mounting in unique and custom enclosures. Linx Technologies W63-FPC2 Flexible Embedded WiFi 6 Antenna features a 100mm (3.94") long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket) connector for connection.

  • Minimum Frequency: 2400 MHz
  • Maximum Frequency: 7125 MHz
  • Product: PCB Antennas
  • Product Type: 2.4GHz Antenna - 2.4GHz, 5GHz, Bluetooth, WiFi, WLAN, Zigbee
  • Application: WiFi
  • Mechanical Style: Flat
  • Electrical Type: Dipole
  • Gain: 3.2 dBi, 7.7 dBi, 8.4 dBi
  • Impedance: 50 Ohms
  • VSWR: 2.4, 1.4, 2.4
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 80 C
  • Number of Bands: 3 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - WiFi - 802.11: WiFi
  • Length: 42 mm
  • Width: 12 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax
  • Wavelength: 1/2 Wave

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.