Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna

Added to your shopping cart

Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna is designed for Sub-1GHz and low-power, wide-area (LPWA) applications including LoRaWAN® and remote control applications. The antenna works well in LTE cellular bands 87 and 88 at 410MHz and 450MHz. The 433-FPC offers a ground-plane-independent dipole embedded solution and is comparable to an external antenna in performance. The flexible antenna features an adhesive backing for mounting in unique and custom enclosures. Linx Technologies 433-FPC Flexible Embedded 433MHz Antenna features a 100mm (3.94") long, 1.13mm coaxial cable terminated in a U.FL-type plug (female socket) for connection.

  • Minimum Frequency: 410 MHz
  • Maximum Frequency: 470 MHz
  • Product: PCB Antennas
  • Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
  • Application: LoRaWAN
  • Mechanical Style: Flat
  • Electrical Type: Dipole
  • Gain: - 6 dBi
  • Impedance: 50 Ohms
  • VSWR: 2.5
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 75 C
  • Number of Bands: 1 Band
  • Termination Style: U.FL Plug
  • Mounting Style: Adhesive Mount
  • Style: Embedded
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Length: 47 mm
  • Width: 17 mm
  • Height: 0.2 mm
  • Polarization: Linear
  • Antenna Connector Type: U.FL Plug
  • Cable Length: 100 mm
  • Cable Type: 1.13 mm Coax
  • Wavelength: 1/2 Wave

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.