SiFive HiFive Unmatched Linux Development Platform

Added to your shopping cart

SiFive HiFive Unmatched Linux Development Platform features the Freedom U740 Linux-capable, multi-core, RISC‑V processor. The Freedom U740 SoC is a fast RISC-V processor with a mix+match core complex with modern PC expansion capabilities. The board measures 170mm x 170mm in a Mini-ITX form factor.

  • HiFive Unmatched Board
  • 32GB SD Card w/ pre-loaded software
  • Rear I/O Panel Shield
  • M.2 Screw Package
  • Chassis mounting hardware
  • CAT-5 Cable
  • Getting Started Guide
  • FEATURES:
  • Mini-ITX form factor (170mm x 170mm)
  • 24-Pin ATX Power Supply Connector
  • Main CPU - SiFive FU740 SoC
  • 8GB DDR4 (64-Bit) without ECC
  • 8-Lane PCIe® Gen 3 Switch
  • PCIe® x2 to USB 3.0 Bridge
  • 4-Port USB 3.0 Hub
  • 32MB QSPI Boot Flash
  • 256KB EEPROM (Manufacturing data)
  • 10/100/1000 Ethernet
  • UART / JTAG Support
  • Temperature Sensor IC
  • Power Management IC
  • PCIe® x16 Connector
  • M.2 M-Key Connector for NVME SSD M2280 Module
  • M.2 E-Key Connector for Wi-Fi / BLE M2230 Module
  • microUSB Connector for UART / JTAG Support
  • microSD Connector for SD Card Support
  • Gigabit Ethernet RJ45 Connector
  • Expansion Header for FU740 I/O (I2C, SPI, QSPI, GPIO)
  • 4 USB 3.0 Gen 2 Type A Connector
  • SOFTWARE FEATURES:
  • Freedom U-SDK with following components (out of the box pre-loaded on SD Card)
    • U-boot SPL - (DRAM Init)
    • OpenSBI
    • U-boot Proper
    • DT data
    • Linux BSP
      • PCIe Switch - Asmedia ASM2824
      • PCIe to USB Bridge – Asmedia AS1042A
      • USB HUB – Asmedia AS1074
      • USB Mouse/Keyboard
      • Gigabit Ethernet
      • Wi-Fi / Bluetooth (not standard in the box, but interface will be validated with Intel Wireless-AC 9260.NGWG.NV Card)
      • NVME SSD (not standard in the box, but interface will be validated with Samsung 970 EVO Plus MZ-V7250B Card)
      • Graphics Card (works – further validation on-going)
        • AMD Radeon RX580
        • NVIDIA GTX 660
      • Thermal Sensor - TI TMP451
      • PMIC - Dialog DA906
      • Performance Tools: lmbench, EEMBC Coremark (Pro), iperf (ttcp), interbench, ubench, perfbench, sysbench
      • 3rd Party / Ecosystem Distributions
        • Debian
        • Fedora
        • OpenWRT

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.