×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

u-blox SARA-R510M8S-00B LTE-M/NB-IoT Module

Added to your shopping cart

u-blox SARA-R5 series LTE-M/NB-IoT Modules are used to secure the cloud LTE Cat M1 and LTE Cat NB2 solutions based on UBX-R5 cellular chipset. These modules deliver high-performance satellite positioning with data connectivity in the very small and compact SARA form factor. The SARA LGA form factor (26mm x 16mm and 96-pin) allows easy integration into compact designs and seamless drop-in migration from other cellular module families. These LTE-M modules provide software-based multi-band configurability that enables international multi-regional coverage in LTE Cat M1/NB2 radio access technologies. The modules offer 1200kbit/s data communications over–40°C to 85°C operating temperature range with low power consumption and with coverage enhancement for deeper range into buildings and basements.

  • Frequency: 700 MHz to 2100 MHz
  • Output Power: 23 dBm
  • Interface Type: GPIO, I2C, I2S, SPI, UART, USB
  • Operating Supply Voltage: 3.8 V
  • Supply Current Transmitting: 395 mA
  • Supply Current Receiving: 195 mA
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 65 C
  • Dimensions: 26 mm x 16 mm
  • Protocol - Cellular, NBIoT, LTE: LTE-M, NB-IoT
  • Brand: u-blox

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.