Isolated DC/DC Converter - 9-60Vin, 48V, 3A, 150W, 1/8 brick

Added to your shopping cart

Delta Electronics E35SE 150W Eighth Brick DC/DC Power Modules offer efficiency up to 92.2% and output power of up to 150W (24VIN or 48VIN) in an eighth brick package. Delta Electronics E35SE DC/DC Power Modules are fully protected and offer multiple packaging options, including open frame, potting with standard case, and flanged case. E35SE provides a 9VDC to 60VDC input voltage range, 5V to 48V single output voltage, and up to 4242VDC isolation.

  • Number of Outputs: 1 Output
  • Output Power: 150 W
  • Input Voltage, Nominal: 35 V
  • Input Voltage, Min: 9 V
  • Input Voltage, Max: 60 V
  • Output Voltage-Channel 1: 48 V
  • Output Current-Channel 1: 3 A
  • Isolation Voltage: 4.242 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/8 Brick
  • Length: 58.4 mm
  • Width: 22.8 mm
  • Height: 13.5 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.