×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe DC Motor 16 Click

Added to your shopping cart

Mikroe DC Motor 16 Click contains a high-performance single phase reversible DC motor drive with speed control. The board features the Diodes Incorporated ZXBM5210 DC motor drive solution with an average current capability of up to 700mA. The ZXBM5210 has several modes of operations selected by two GPIO pins. It has a wide supply voltage range from 3V to 18V, and low power consumption. It possesses three-speed control modes, and provides under/over voltage protection, over current limit, and thermal shutdown capability. The Motor 16 click is ideal for a reversible DC motor and actuator drive, remote control motorized toy applications, home appliances, handheld power tools, and more.

  • On-board modules
    • Diodes Incorporated ZXBM5210 single-chip solution for driving a single-coil reversible direct current (DC) fans and motors
  • Low power consumption
  • Wide supply voltage range
  • Under/over-voltage protection
  • Overcurrent limit
  • Thermal shutdown capability
  • GPIO, SPI interface
  • mikroBUS compatibility
  • M (42.9mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.