Isolated DC/DC Converter - 36-75Vin, 12V, 37.5A, 1/8brick Digital Pin

Added to your shopping cart

Delta Electronics E48SK Eighth Brick DC/DC Power Modules feature 450W output power and efficiency up to 96% in an eighth brick package. Delta Electronics E48SK DC/DC Power Modules are fully protected and offer a 36V to 75V input voltage range, 10.8V to 12V (at 37.5A) output voltage, and 2250VDC isolation. E48SK provides optional Negative/Positive Remote on/off and optional PMBus pins. Applications include optical transport, data networking, communications, and servers.

  • Number of Outputs: 1 Output
  • Output Power: 450 W
  • Input Voltage, Nominal: 48 V
  • Input Voltage, Min: 36 V
  • Input Voltage, Max: 75 V
  • Output Voltage-Channel 1: 12 V
  • Output Current-Channel 1: 37.5 A
  • Isolation Voltage: 2.25 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/8 Brick
  • Length: 58.4 mm
  • Width: 22.8 mm
  • Height: 12.7 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.