×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Isolated DC/DC Converter - 14.4-170Vin, 15V, 10A, 150W, 1/4 brick

Added to your shopping cart

Delta Electronics Q80SV 150W Quarter-Brick DC/DC Power Modules provide efficiency up to 90% and output power up to 150W in a quarter-brick package. Delta Electronics Q80SV 150W DC/DC Power Modules meet the requirements of EN50155 and feature a 1.4V to 170V input voltage range. The series offers 5V to 54V single output voltage and 4242VDC input to output reinforced isolation. Applications include security, laboratory, industrial, and transportation.

  • Number of Outputs: 1 Output
  • Output Power: 150 W
  • Input Voltage, Nominal: 80 V
  • Input Voltage, Min: 14.4 V
  • Input Voltage, Max: 170 V
  • Output Voltage-Channel 1: 15 V
  • Output Current-Channel 1: 10 A
  • Isolation Voltage: 4.242 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/4 Brick
  • Length: 60.6 mm
  • Width: 39 mm
  • Height: 12.7 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.