Texas Instruments TPS562207 2A Synchronous Buck Converter

Added to your shopping cart

Texas Instruments TPS562207 2A Synchronous Buck Converter is a simple, easy-to-use, 2A synchronous buck converter in a SOT563 package. The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current. This switch-mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response. It supports both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

Texas Instruments TPS562207 operates in Forced Continuous Conduction Mode (FCCM), which maintains a fixed switching frequency and output voltage ripple is very small. TPS562207 is available in a 6-pin 1.6mm × 1.6mm SOT563 (DRL) package and specified from a –40°C to 125°C junction temperature.

  • Mounting Style: SMD/SMT
  • Package / Case: SOT-563-6
  • Output Voltage: 804 mV to 7 V
  • Output Current: 2 A
  • Number of Outputs: 1 Output
  • Input Voltage MAX: 17 V
  • Topology: Buck
  • Input Voltage MIN: 4.3 V
  • Switching Frequency: 580 kHz
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 125 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.