×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

Texas Instruments TPS65994AD USB Type-C & PD Controller

Added to your shopping cart

Texas Instruments TPS65994AD USB Type-C & Power Delivery (PD) Controller provides cable plug and orientation detection for two USB Type-C connectors. Upon cable attachment, the TPS65994AD performs cable detection according to the USB Type-C specification. It also communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65994AD enables the appropriate power path and configures alternate mode settings (USB4, DisplayPort video, or Thunderbolt) for external multiplexers.

  • Type: Power Delivery
  • Port Type: DFP, DRP, UFP
  • Standard: USB-C PD
  • Speed: Super Speed
  • Supply Voltage - Min: 3 V
  • Supply Voltage - Max: 22 V
  • Operating Supply Current: 1 A
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 125 C
  • Packaging: Cut Tape
  • Packaging: Reel
  • Brand: Texas Instruments
  • Interface Type: USB
  • Number of Ports: 2 Port

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.