×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe ISM TX Click

Added to your shopping cart

Mikroe ISM TX Click has an ASK and (G)FSK transmitter with a programmable SPI interface. The board features the Maxim Integrated MAX41460 UHF sub-GHz ISM/SRD transmitter. It's designed to transmit On-Off Keying (OOK), Amplitude- Shift Keying (ASK), Frequency-Shift Keying (FSK), and Gaussian (G)FSK (or 2GFSK) data. The fast response time of the integrated PLL allows for frequency-hopping, spread-spectrum protocols for increased range, and security. Its crystal-based architecture provides greater modulation depth, faster frequency settling, higher tolerance of the transmit frequency, and reduced temperature dependence.

  • On-board modules
    • Maxim Integrated MAX41460 UHF sub-GHz ISM/SRD transmitter designed to transmit On-Off Keying (OOK), Amplitude- Shift Keying (ASK), Frequency-Shift Keying (FSK), and Gaussian (G)FSK (or 2GFSK) data
  • Increased range, data rates, and security extend battery life with low supply current
  • Selectable modes
  • Greater modulation depth
  • Faster frequency settling
  • Higher tolerance of the transmit frequency
  • SPI interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.