×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Coral Accelerator Module (Surface Mount, with Edge TPU)

Added to your shopping cart

Coral Surface Mount Accelerator Module with Edge TPU is a multi-chip module (MCM) designed to perform high-speed inferencing for machine learning (ML) models. It includes the Edge TPU ML accelerator with integrated power control and it can be connected over a PCIe Gen2 x1 or USB2 interface.

The Edge TPU is a small ASIC design that accelerates TensorFlow Lite models in a power efficient manner. It can perform 4 trillion operations per second (4 TOPS), using 2 watts of power (2 TOPS per watt). For example, one Edge TPU can execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 frames per second. This on-device ML processing reduces latency, increases data privacy, and removes the need for a constant internet connection.

  • Google Edge TPU ML accelerator
    • 4 TOPS peak performance (int8)
    • 2 TOPS per watt
  • Integrated power management
  • PCIe Gen2 x1 or USB 2.0 interface
  • Surface-mounted (LGA) module
  • 15.0mm x 10.0mm x 1.5mm
  • 0.67g Weight
  • -40 to +85°C Operating temperature
  • RoHS compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.