×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe WiFi 11 Click

Added to your shopping cart

Mikroe WiFi 11 Click has a WiFi and BLUETOOTH module that has dual bands for WiFi communication. The board features the Shenzhen B&T Technologies Co., Ltd. BW16 low-power dual bands Wireless LAN (WLAN) and Bluetooth Low Energy SoC module. The module supports WiFi 5G and Bluetooth Low Energy 5.0, and it has a high-performance MCU on a module named KM4. It also features a low power MCU named KM0, WLAN (802.11 a/b/g/n) MAC, a 1T1R capable WLAN baseband, RF, Bluetooth, and peripherals. An inner antenna and many interfaces are available in this WiFi and Bluetooth module.

  • On-board modules
    • Shenzhen B&T Technologies Co. BW16 low-power dual bands Wireless LAN (WLAN) and Bluetooth Low Energy SoC module
  • Ultra-low power consumption
  • Support low-power Tx/Rx for short-range applications
  • Support BLE
  • Supported TrustZone-M and Secure boot
  • eFuse protection
  • SPI, UART, I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.