SARA-R5 series Cellular Evaluation Kit - EVK-R510M8S

Added to your shopping cart

U-blox SARA-R5 series Cellular Evaluation Kits evaluates SARA-R5 modules with multiband LTE-M/NB-IoT cellular radio access and GNSS technology. The EVK-R500S evaluation kit is for the evaluation of SARA-R500S modules whereas, EVK- R510S evaluation kit is for the evaluation of SARA-R510S modules. The EVK-R510M8S evaluation kit is for the evaluation of the SARA-R510M8S module.

  • Type: RF Modules
  • Tool Is For Evaluation Of: SARA-R510M8S
  • Frequency: 700 MHz to 2100 MHz
  • Brand: u-blox
  • Interface Type: UART, USB
  • Operating Supply Voltage: 9 V to 18 V
  • Protocol - Cellular, NBIoT, LTE: LTE-M, NB-IoT

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.