×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

u-blox NINA-B112-04B Stand-alone BLE Module

Added to your shopping cart

u-blox NINA-B1 Series Stand-alone Bluetooth® Low Energy (BLE) Modules are small devices that feature Bluetooth 5.0, a powerful Arm® Cortex®-M4 with FPU, and state-of-the-art power performance. The modules are designed with the embedded low power crystal that minimizes the power consumption thus extending the battery life. These NINA-B1 modules are delivered with u-connectXpress software that provides support for u-blox BLE serial port service, GATT client and server, beacons, and NFC™. The BLE modules offer full flexibility to add the application and run on the built-in Cortex-M4 with FPU. These NINA-B1 modules feature M4F MCU, 64kB RAM, 512kB flash memory, Bluetooth mesh, and 7 to 20 maximum Bluetooth connections.

The NINA-B112 module comes with an internal antenna whereas the NINA-B111 module has a pin for use with an external antenna. This internal PIFA antenna is specifically designed for the small NINA-B1 form factor. The antenna also provides an extensive range of more than 300m and is independent of a ground plane and component placement. These BLE modules are globally certified for use with the internal antenna or a range of external antennas. The NINA-B1 BLE modules support UART, SPI, PDM and PWM, I2C, I2S, GPIO pins, and AD converters interfaces. These modules operate at -0.3V to 3.9V supply voltage and -40°C to 85°C temperature range.

  • Arm Cortex-M4 with FPU
  • Bluetooth 5.0
  • Memory:
    • 64kB RAM
    • 512kB flash
  • Simultaneous Generic Attribute Profile (GATT) server and client
  • Low energy serial port service
  • 7 to 20 maximum Bluetooth connections
  • Bluetooth mesh
  • Grade:
    • Automotive
    • Professional
    • Standard
  • Interfaces:
    • UART
    • SPI
    • I2C
    • I2S
    • PDM and PWM
    • GPIO pins
    • AD converters
  • -1.7V to 3.6V supply voltage range
  • 4dBm maximum conducted output power
  • -40°C to 85°C storage and operating temperature range
  • 10.0mm x 14.0mm x 3.8mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.