×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Laird Connectivity BL653µ Nordic nRF52833 Module - Integrated antenna

Added to your shopping cart

Laird Connectivity BL653µ Nordic nRF52833 Modules target space-constrained applications to implement longer-range BLE in harsh operating environments. The BL653µ modules are low-power microcontrollers with multi wireless capabilities ideal for wireless Internet of Things (IoT) connectivity. The devices are powered by the Nordic nRF52833 Multi-Protocol System-on-Chip. They provide maximum development flexibility with programming options for the Nordic SDK or Zephyr RTOS, AT command set, and Laird Connectivity’s smartBASIC environment.

  • Ultra-small footprint
    • Integrated Antenna (6.3mm x 8.6mm x 1.6mm)
    • Trace Pad Option (6.3mm x 5.6mm x 1.6mm)
  • Bluetooth v5.1 Bluetooth Low Energy (BLE) plus NFC
  • 802.15.4 radio (non-certified) –ZigBee / Thread via nRF Connect SDK or Thread via Zephyr)
  • Widest range of configurable interfaces: UART, I2C, I2S, SPI, ADC, GPIO, PWM, FREQ, USB, PDM, and NFC
  • Extended Industrial Temperature Rating (-40° to +105°C)
  • Bluetooth Low Energy - Peripheral/Central roles supported
  • 2Mbps and LE Long Range: Support for 2Mbps, 1Mbps, & 125Kbps coded PHY
  • Bluetooth 5.1 - Direction finding – AoA and AoD
  • Hostless operation – Internal MCU reduces BOM
  • Powerful Core Cortex-M4F (512kB Flash, 128k RAM)
  • Built on years of experience with Nordic (BL600, BL652 & BL654 Series)
  • Application design choice: Leverage Laird Connectivity’s smartBASIC, simple AT command set, Zephyr RTOS or utilize * Nordic SDK directly
  • Nordic nRF52833 – 3.175mm x 3.175mm WLCSP with 32 GPIOs utilized

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.