u-blox NINA-B112 Evaluation Board

Added to your shopping cart

u-blox NINA-B1 Series Evaluation Boards are designed to evaluate NINA-B1 series modules. The evaluation kits include the NINA-B1 evaluation board, quick start guide, NFC antenna, and USB cable. These NINA-B1 evaluation boards are available in EVK-NINA-B111 and EVK-NINA-B112 versions depending on the NINA-B1 series module that is mounted. The EVK-NINA-B111 board comes with the NINA-B111 module and a U.FL coaxial connector for connecting to the external antennas. Whereas the EVK-NINA-B112 board comes with the NINA-B112 module and an onboard antenna.

The NINA-B1 evaluation boards can be powered through USB, external power supply, or coin cell battery. These boards come with an onboard debug MCU that allows serial communication and flashing/debugging over USB. The NINA-B1 boards can be measured through current measurement with ampere-meter and current measurement with an oscilloscope.

  • NINA-B1 evaluation board
  • 2.4GHz antenna with U.FL connector (only in EVK-NINA-B111)
  • NFC antenna
  • USB cable
  • Quick start card
  • Available in two variants:
    • EVK-NINA-B111– evaluation kit for NINA-B111 module with antenna pin
    • EVK-NINA-B112– evaluation kit for NINA-B112 module with onboard antenna
  • All the NINA-B1 module pins are available at connectors
  • Powered through USB, external power supply, or coin cell battery
  • Onboard debug MCU that allows serial communication and flashing/debugging over USB
  • Current measurement with:
    • Ampere-meter
    • Oscilloscope

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.