TD.95 Blade Omnidirectional Dipole Antenna - Black

Added to your shopping cart

Taoglas TD.95 Blade Omnidirectional Dipole Antennas are ideal for use with SigFox / LoRA / ISM network applications, covering both of the widely used frequencies of 868MHz and 915MHz. These high-performance, terminal-mount antennas feature a robust PC/ABS enclosure suitable for outdoor applications. The dipole antennas perform well without a ground plane, offering at least >57% efficiency and 1dBi gain while maintaining an omnidirectional pattern for constant reception / transmission. The TD.95 is available in black or gray with a 22.8mm diameter and 228mm height and comes standard with a direct mount N-Type connector. Taoglas TD.95 Blade Omnidirectional Dipole Antennas are designed for use in remote monitoring, digital signage, mesh networks, and vending machines.

  • Covers Sigfox / LoRA / ISM frequencies of 868MHz and 915MHz
  • Mechanically robust for indoor or outdoor applications
  • Omnidirectional dipole (ground plane-independent) antenna
  • PC/ABS enclosure
  • N-type male connector
  • 22.8mm diameter x 228mm height
  • RoHS and REACH compliant
  • Gain: 1.33 dBi, 1.54 dBi
  • Impedance: 50 Ohms
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 2 Band

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.