×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Seeed Studio Odyssey Blue J4105 Mini PC

Added to your shopping cart

Seeed Studio Odyssey Blue J4105 Mini PC is designed to build edge computing applications with powerful CPU and rich communication interfaces. This mini PC features an Intel® Celeron® J4105 quad-core 1.5GHz CPU that bursts up to 2.5GHz frequency. The Odyssey Blue mini PC provides super low power consumption and is compatible with the grove ecosystem. This mini PC is compatible with a 40-pin Raspberry Pi and comes with Windows 10 pre-installed. The Odyssey Blue mini PC offers dual Gigabit ethernet that is used to easily build the OpenWrt project and pfSense.

  • 1 x ODYSSEY-X86J4105
  • 1 x user manual
  • International power adapter
  • 2 x antenna
  • 1 x RTC battery
  • Heat sink (assembled)
  • Cooling fan (assembled)
  • 1 x re_computer case
  • 1 x external 128g SSD (assembled)
  • Intel Celeron J4105, quad-core 1.5GHz to 2.5GHz
  • Dual gigabit ethernet
  • Raspberry Pi 40-pin compatible
  • Compatible with Grove ecosystem
  • Pre-installed Windows 10 (unactivated)
  • 2.5GHz/5GHz Wi-Fi® dual-band frequency
  • 2x M.2 PCIe (B key and M key)
  • Supports Windows 10 and Linux OS

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.