×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Intel NUC 8 Pro Kit NUC8i3PNH

Added to your shopping cart

Intel NUC 8 Pro Kits and Boards are built using a range of 8th Generation Intel® Core™ processors that deliver powerful performance. These kits and boards that contain the Core™ i7 and i5 processors feature the Intel vPro® platform for remote management, stability, and security. The NUC 8 Pro kits and boards offer new capabilities including a Thunderbolt™ 3 port and USB 3.1 Gen 2 ports. These ports transfer data at 10Gbps which is double the speed than the previous generation. Typical applications include embedded IoT, digital signage, digital kiosks, intelligent vending, conference room hub, security appliance, and surveillance.

  • Processor:
    • Intel® Core™ i3-8145U processor
    • 2.1GHz to 3.9GHz Turbo, 2 core, 4 thread, 4MB cache, and 15W
  • Graphics:
    • Intel® UHD Graphics 620
    • 300MHz to 1GHz
  • Memory:
    • Dual-channel DDR4 SODIMM slots
  • Dual HDMI 2.0a
  • Thunderbolt™ 3
  • 3x USB 3.1 Gen2 ports
  • Intel® Wireless-AC
  • Intel® Gigabit LAN
  • Delayed AC start
  • DC overvoltage protection
  • DC cable strain relief
  • Internal 4-lane eDP connector
  • TPM 2.0
  • Frequency: 2.1 GHz
  • Operating Supply Voltage: 12 V to 24 V
  • Interface Type: PCIe, USB
  • Dimensions: 117 mm x 112 mm x 53 mm
  • Memory Size: 64 GB

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.