×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

D6 SPST Momentary Key Switch - White

Added to your shopping cart

C&K Switches D6 Series SPST Momentary Key Switches are pushbutton switches and offer positive tactile feedback. The switches are designed to enable easy X, Y coding on a single side PCB. The series is able to withstand high temperatures of -20˚C to +85˚C (non-illuminated) and -20˚C to +60˚C (illuminated) and is available in non-illuminated and illuminated versions. C&K Switches D6 Series Momentary Key Switches applications include appliances, electronic games, video applications, and industrial controls.

  • Illuminated: Non-Illuminated
  • Contact Form: SPST
  • Switch Function: OFF - (ON)
  • Current Rating: 100 mA
  • Voltage Rating DC: 32 VDC
  • Power Rating: 3 VA
  • Mounting Style: Through Hole
  • Termination Style: Solder Pin
  • Cap Color: White
  • Series: D6
  • Height: 12.8 mm
  • Actuator Style: Round
  • Life: 250000 Cycles

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.