SpotSee ShockWatch RFID Impact Indicator - 10G (Teal)

Added to your shopping cart

SpotSee ShockWatch RFID Impact Indicators make it nearly impossible for items damaged by impacts to get past the supply chain. Choose the appropriate impact threshold and affix the ShockWatch RFID tag. When a package or asset is scanned by an RFID reader, the condition is automatically entered. This information can be entered in the enterprise resource planning (ERP) software, warehouse management system, or the SpotSee Cloud.

  • Maximum Operating Temperature: + 60 C
  • Minimum Operating Temperature: - 25 C
  • Dimensions: 42.93 mm x 42.93 mm x 6.35 mm
  • Brand: SpotSee
  • Unit Weight: 7 lbs

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.