NUCLEO-H723ZG STM32 Nucleo-144 Board

Added to your shopping cart

STMicroelectronics NUCLEO-H723ZG STM32 Nucleo-144 Board is designed to provide an affordable and flexible way to try out new concepts and build prototypes. This is made possible by choosing the various combinations of performance and power consumption features that are provided by the STM32 microcontroller. This board features the STM32 microcontroller in an LQFP144 package, three user LEDs, two user and reset push-buttons, and a 32.768kHz crystal oscillator. The NUCLEO-H723ZG board offers a Serial Wire Debug (SWD) connector, an ST Zio expansion connector including ARDUINO® Uno V3, and the ST morpho expansion connector. This board has an onboard ST-LINK debugger/programmer with USB re-enumeration capability for mass storage, virtual COM port, and debug port. The NUCLEO-H723ZG board is Ethernet compliant with IEEE-802.3-2002 and Arm® Mbed Enabled™ compliant.

  • STM32 microcontroller in LQFP144 package
  • 3x user LEDs
  • 2x user and reset push-buttons
  • 32.768kHz crystal oscillator
  • Board connectors:
    • SWD
    • ST Zio expansion connector including ARDUINO® Uno V3
    • ST morpho expansion connector
  • Flexible power-supply options:
    • ST-LINK, USB VBUS, or external sources
  • Onboard ST-LINK debugger/programmer with USB re-enumeration capability:
    • Mass storage, Virtual COM port, and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube MCU package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and STM32CubeIDE
  • Board-specific:
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or device only
    • Board connectors:
      • USB with Micro-AB or USB Type-C™
      • Ethernet RJ45
  • Arm® Mbed Enabled™ compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.