×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe XSENS MTi-3 Click

Added to your shopping cart

Mikroe XSENS MTi-3 Click can be configured as an Inertial Measurement Unit, Vertical Reference Unit, or an Attitude & Heading Reference System. The board features the Xsens MTi-3 module for 3D orientation, rate of turn, accelerations, and magnetic field, depending on the product configuration. Communication protocols like UART, SPI, or I2C allow for customization of the data message in terms of data, frequency, and output format. The output of this board is ideal for control and stabilization of objects and navigation of miniature aerial vehicles, mobile robots or robotics-on-the-move in general, or industrial-grade VR/AR, HMD's and handheld devices.

  • On-board modules
    • Based on the Xsens MTi-3 Inertial Measurement Unit (IMU) module, a self-contained Attitude Heading and Reference System (AHRS), Vertical Reference Unit (VRU)
  • Full-featured AHRS module
  • Uniform interface over product lifetime
  • Always best-in-class inertial sensors incorporated
  • Low power consumption
  • Industry-standard communication protocols supported
  • SPI, USB, UART, I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.