Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
It looks like you mistyped the URL in your address bar or have followed an old bookmark.
added to your cart!
This is a 10-pin socket with 2mm pitch that mates with the popular XBee radio from Digi. Use this small part to avoid having …
A simple flex sensor 2.2" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a va…
The SparkFun Servo pHAT for Raspberry Pi allows your Raspberry Pi to control up to 16 servo motors in a straightforward manne…
The adventure into the SIK continues to its third part!
Two new IN100 NanoBeacon Boards are now available with the newest versions of our Cerberus USB Cables.