STEVAL-MIC005V1 Microphone Coupon Board

Added to your shopping cart

STMicroelectronics STEVAL-MIC005V1 Microphone Coupon Board is a compact daughter board that includes four MP23DB02MM Microphones. The MP23DB02MM is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface with optional stereo configuration.

The Coupon Board concept allows easy performance testing of STMicroelectronics MEMS microphones. The STEVAL-MIC005V1 Coupon Board is designed to be used with the X-NUCLEO-CCA02M2 Expansion Board. It can also be broken into four separate mini boards, each hosting a single microphone.

  • 4x MP23DB02MM Bottom Port Digital MEMS Microphones
  • Multi-performance mode
  • 1.6V to 3.6V input supply
  • 122dBSPL acoustic overload point
  • PDM single-bit output
  • 64dB of SNR in low power mode
  • Sensitivity of -26dBFs, ±1dB
  • RoHS and WEEE compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.