"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"17720","DEV-17720","SparkFun MicroMod RP2040 Processor","
The SparkFun MicroMod Pi RP2040 Processor Board is a low-cost, high-performance board with flexible digital interfaces featuring the Raspberry Pi Foundation\'s RP2040 microcontroller. With the MicroMod M.2 connector, connecting your MicroMod Pi RP2040 Processor Board is a breeze. Simply match up the key on your processor\'s beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards).
The RP2040 utilizes dual ARM Cortex-M0+ processors (up to 133MHz):
- 264kB of embedded SRAM in six banks
- 6 dedicated IO for SPI Flash (supporting XIP)
- 30 multifunction GPIO:
- Dedicated hardware for commonly used peripherals
- Programmable IO for extended peripheral support
- Four 12-bit ADC channels with internal temperature sensor (up to 0.5 MSa/s)
- USB 1.1 Host/Device functionality
The RP2040 is supported with both C/C++ and MicroPython cross-platform development environments, including easy access to runtime debugging. It has UF2 boot and floating-point routines baked into the chip. The built-in USB can act as both device and host. It has two symmetric cores and high internal bandwidth, making it useful for signal processing and video. While the chip has a large amount of internal RAM, the board includes an additional external flash chip.
Note: While the MicroMod RP2040 Processor Board is designed to mate with M.2 Connectors that are populated on Carrier Boards, the RP2040 is not compatible specifically with the Machine Learning Carrier Board.
MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!
Features:
RP2040 General Features
- Dual Cortex M0+ processors, up to 133 MHz
- 264 kB of embedded SRAM in 6 banks
- 6 dedicated IO for QSPI flash, supporting execute in place (XIP)
- 30 programmable IO for extended peripheral support
- SWD interface
- Timer with 4 alarms
- Real time counter (RTC)
- USB 1.1 Host/Device functionality
- Supported programming languages
Specific Peripherals made available on MicroMod RP2040
- 1x USB dedicated for programming and debug (Host capable)
- 2x UARTs
- 2x I2C
- 2x SPI
- 29x GPIO
- 2x Digital Pins
- 3x Analog Pins
- 16x PWM
- 128Mbit/16MB (external) flash memory
- Status LED
- VIN Level ADC
Documents:
MicroMod RP2040 Processor Documentation
MicroMod Documentation:
Videos
","The SparkFun MicroMod Pi RP2040 Processor Board is a low-cost, high-performance board with flexible digital interfaces featuring the Raspberry Pi Foundation\'s RP2040 microcontroller. With the MicroMod M.2 connector, connecting your MicroMod Pi RP2040 Processor Board is a breeze. Simply match up the key on your processor\'s beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards).
The RP2040 utilizes dual ARM Cortex-M0+ processors (up to 133MHz):
* 264kB of embedded SRAM in six banks
* 6 dedicated IO for SPI Flash (supporting XIP)
* 30 multifunction GPIO:
* Dedicated hardware for commonly used peripherals
* Programmable IO for extended peripheral support
* Four 12-bit ADC channels with internal temperature sensor (up to 0.5 MSa/s)
* USB 1.1 Host/Device functionality
The RP2040 is supported with both C/C++ and MicroPython cross-platform development environments, including easy access to runtime debugging. It has UF2 boot and floating-point routines baked into the chip. The built-in USB can act as both device and host. It has two symmetric cores and high internal bandwidth, making it useful for signal processing and video. While the chip has a large amount of internal RAM, the board includes an additional external flash chip.
Note: While the MicroMod RP2040 Processor Board is designed to mate with M.2 Connectors that are populated on Carrier Boards, the RP2040 is not compatible specifically with the Machine Learning Carrier Board.
***
*[MicroMod](https://www.sparkfun.com/micromod) is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!*
***
-> <-
**Features:**
**RP2040 General Features**
* Dual Cortex M0+ processors, up to 133 MHz
* 264 kB of embedded SRAM in 6 banks
* 6 dedicated IO for QSPI flash, supporting execute in place (XIP)
* 30 programmable IO for extended peripheral support
* SWD interface
* Timer with 4 alarms
* Real time counter (RTC)
* USB 1.1 Host/Device functionality
* Supported programming languages
* MicroPython
* C/C++
**Specific Peripherals made available on MicroMod RP2040**
* 1x USB dedicated for programming and debug (Host capable)
* 2x UARTs
* 2x I2C
* 2x SPI
* 29x GPIO
* 2x Digital Pins
* 3x Analog Pins
* 16x PWM
* 128Mbit/16MB (external) flash memory
* Status LED
* VIN Level ADC
**Documents:**
**MicroMod RP2040 Processor Documentation**
* [Schematic](https://cdn.sparkfun.com/assets/1/8/3/5/8/MicroMod-RP2040-ProcessorBoard_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/9/5/c/8/3/MicroMod-RP2040-ProcessorBoard.zip)
* [Board Dimensions](https://cdn.sparkfun.com/assets/learn_tutorials/1/4/9/5/SparkFun_MicroMod-RP2040-Processor_Board_Dimensions.png)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/1495)
* [Graphical Datasheet](https://cdn.sparkfun.com/assets/1/6/f/a/2/MicroMod_General_Pinout_v10_Graphical_Datasheet.pdf)
* [RP2040 Datasheet](https://datasheets.raspberrypi.org/rp2040/rp2040_datasheet.pdf)
* [Raspberry Pi Pico Datasheet](https://datasheets.raspberrypi.org/pico/pico-datasheet.pdf) - An RP2040-based microcontroller board
* [Getting Started with Raspberry Pi Pico](https://datasheets.raspberrypi.org/pico/getting-started-with-pico.pdf
) - C/C++ development with Raspberry Pi Pico and other RP2040-based microcontroller boards
* [Raspberry Pi Pico C/C++ SDK](https://datasheets.raspberrypi.org/pico/raspberry-pi-pico-c-sdk.pdf
) - Libraries and tools for C/C++ development on RP2040 microcontrollers
* [Raspberry Pi Pico Python SDK](https://datasheets.raspberrypi.org/pico/raspberry-pi-pico-python-sdk.pdf) - A MicroPython environment for RP2040 microcontrollers
* [RP2040 Info Page](https://www.sparkfun.com/rp2040)
* [GitHub Hardware Repo](https://github.com/sparkfun/MicroMod_Processor-RP2040)
**MicroMod Documentation:**
* [SparkFun MicroMod Interface v1.0 - Pinout](https://cdn.sparkfun.com/assets/learn_tutorials/1/2/0/6/SparkFun_MicroMod_Interface_v1.0_-_Pinout.pdf)
* [SparkFun MicroMod Interface v1.0 - Pin Descriptions](https://cdn.sparkfun.com/assets/learn_tutorials/1/2/0/6/SparkFun_MicroMod_Interface_v1.0_-_Pin_Descriptions.pdf)
* [Getting Started with MicroMod](https://learn.sparkfun.com/tutorials/getting-started-with-micromod)
* [Designing with MicroMod](https://learn.sparkfun.com/tutorials/designing-with-micromod)
* [MicroMod Info Page](https://www.sparkfun.com/micromod)
* [MicroMod Forums](https://forum.sparkfun.com/viewforum.php?f=180)
* [SparkFun Eagle Libraries](https://github.com/sparkfun/SparkFun-Eagle-Libraries) contains example footprints for the M.2 connector and SMD standoff
* [M.2 MicroMod Connector Datasheet](https://cdn.sparkfun.com/assets/9/c/e/b/6/MicroMod_M.2_Connector_Datasheet_TE_2199230-4.pdf)
* [MicroMod Reflowable Standoff Datasheet](https://cdn.sparkfun.com/assets/f/d/2/b/e/MicroMod_Reflowable_Standoff.pdf)
**Videos**
","2021-01-21 00:02:29.60213-07","12.95","12.9512.311.66","1","1","1","","","","","1","8473.30.1180","49mm","24mm","4mm","0.0043lbs","
.\',..
.;loddool:\'.
.:oooc,,\'.;oool:,.
.cxdoo:,\'..\':ooooooooc;\'.
.,dkxoooodoooooooooooooodo:,.
.xOkoodddooooddoc,.;;oddoooooc,.
.,dkxdoddddoooool,;::\'.;,;lloooooool;\'.
.;oxdddxxxdooolodddooooo:,\'..\'c:c,\'..,;loooooool:\'.
.:oddooooooooodooccdkOOxddooool:.\',:;l::.,\'c:cdooooool:,.
\'loddoooodddddddxdxxx00Ok000Okxdoooo:;:,.,:::::ddddddoooooooc
,loddooooooddddxxxxkO0KKKKK0OOOO00Okxooooll:,,coddddooodddddool\'
,odddoooodddddollcxkO00KKKK0OOkkkxOOk000Okkddooooooooodddddxxxdddddl:\'.
.:coodoooooooodxxxxxox0OO00KKOOx0Ok0kk00K00000kxdooooooodddddxxddoodxxxdddc.
.codclooooooooooddddkO00OkOOOOOOkOOOkkO000K00Okxxkdooddxdddxxxxxxxxxxxxxddl:\'.
.,\'.\'::;loooooooooooodoxO0000OOO0000OO00K0000Okdxkkxdooodddxxxdlxxxxxxxxxdl:\'.
,c,..;c,;codoooooooddooodxddxkO00000O0000Ok00Okxxxxxdoddxddoooodc,,cxxxxxdl:\'.
.lc;,;:,ccodooooooooddodxxxxxxdddddkk00000000Okddkkxxxdooddooododxkxddddxdl;\'.
.looo;,coooooooooooooddxxoxxxdxxdddxdddkO00Okxxkkkkxxkxdoooooooooxkkxollc;\'.
..;cooooooooooooooooc;lxlldodd;ldxxxxxdddlxkkxxxxkxxkkxdooodddxxxxxxo:..
..,;coooooooooodo;lcc:;:clcldodddxxxxdkkkkkxxxxxxkkxdooooodxxxddl:\'
....,;coooooddoo;\'::;:;;;.coooooddddxxxxkxxxxxxkxxxxdddxxxxdl:\'.
....,;cooooooodd;,,l;:odoooooddddxxxxxxxxxxdxkxxxxxxxdl:\'.
....,;coooooooooloooooddddxdxxxxkkdxxxxxxxxkxxxdl:\'.
....,;cooooooool,.:::loxxkxxxxxxxdxxxxxxxdl:\'.
...\',;coooo;;\'. .codxdxxxxxxxxxxxxddl:,.
...\',;coooccdxddddxxxxxxxkxxxdo:,.
....,;cldddoooodddxxxdxdl:,.
....,c:loocccoodool;\'.
..,:cc:;;:c;\'.
","https://www.sparkfun.com/products/17720/images.txt","Raspberry Pi Boards,
Raspberry Pi,
SparkFun,
MicroMod","157","","https://www.youtube.com/watch?time_continue=1&v=N15CiFd2y_w,
https://www.youtube.com/watch?time_continue=1&v=4QUJWeSrzD0,
https://www.youtube.com/watch?time_continue=1&v=GeeHryO9D8k","18288,
20174,
20173,
21229,
19663,
24804,
18573,
18713,
17829,
17745,
18735,
16984,
18431,
20409,
17272,
16781,
16885,
18030,
21438,
19038,
16401,
19958,
16985,
20595"