"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"17726","KIT-17726","SparkFun Raspberry Pi 4 Hardware Starter Kit - Without Raspberry Pi ","
Do you have a Raspberry Pi 4 laying around or got one as a gift and would like to use it? This is the kit for you. Everything you would find in the regular kits but without a Raspberry Pi 4. Bring your own Pi 4!
The Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Raspberry Pi 4 in a more hardware-centric manner. While the Raspberry Pi isn\'t typically considered a go-to for hardware projects, its I/O pins hold a lot of benefits that you can use for a variety of applications. This kit covers the basics like using LEDs, and Buttons while providing a solid set of parts for working with any other hardware I/O and the 40-pin header. In addition, we\'ve included all the parts needed for getting the Raspberry Pi 4 up and running whether it\'s on its own, or using a monitor (not included). The new 64GB MicroSD cards keep read/write commands running super fast, too.
Most of the contents of the kit rely on the use of the 2x20, 40-pin header, so we\'ve included a special extender to allow you to plug in the ribbon cable while using the provided heatsink case. We\'ve also included a Qwiic Shim for easily working with I2C based Qwiic boards with the Pi. No soldering is required for this kit!
Note: This variation of the Raspberry Pi 4 Hardware Starter Kit does not include a Raspberry Pi in any form. This will need to be purchased separately.
Includes:
Documents:
Videos
","Do you have a Raspberry Pi 4 laying around or got one as a gift and would like to use it? This is the kit for you. Everything you would find in the regular kits but without a Raspberry Pi 4. Bring your own Pi 4!
The Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Raspberry Pi 4 in a more hardware-centric manner. While the Raspberry Pi isn\'t typically considered a go-to for hardware projects, its I/O pins hold a lot of benefits that you can use for a variety of applications. This kit covers the basics like using LEDs, and Buttons while providing a solid set of parts for working with any other hardware I/O and the 40-pin header. In addition, we\'ve included all the parts needed for getting the Raspberry Pi 4 up and running whether it\'s on its own, or using a monitor (not included). The new 64GB MicroSD cards keep read/write commands running super fast, too.
Most of the contents of the kit rely on the use of the 2x20, 40-pin header, so we\'ve included a special extender to allow you to plug in the ribbon cable while using the provided heatsink case. We\'ve also included a Qwiic Shim for easily working with I2C based Qwiic boards with the Pi. No soldering is required for this kit!
**Note:** This variation of the Raspberry Pi 4 Hardware Starter Kit *does not* include a Raspberry Pi in any form. This will need to be purchased separately.
-> <-
**Includes:**
* [USB C Wall Adapter - 5.1V, 3A (Black)](https://www.sparkfun.com/products/16272)
* [USB Type C to Type C Cable - 1 Meter, 100W, USB 2.0](https://www.sparkfun.com/products/16395)
* [Aluminum Heatsink Case for Raspberry Pi 4 - Obsidian Black](https://www.sparkfun.com/products/15773)
* [SparkFun Qwiic SHIM for Raspberry Pi](https://www.sparkfun.com/products/15794)
* [Micro HDMI Cable - 3ft](https://www.sparkfun.com/products/15796)
* [Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter](https://www.sparkfun.com/products/16498)
* [2 X 20 Pin Extended GPIO Header - 16mm/7.30mm](https://www.sparkfun.com/products/16763)
* [Jumper Wires Premium 6\"" M/F --- 10 Pack](https://www.sparkfun.com/products/9140)
* [Jumper Wires Standard 7\"" M/M --- 30 Pack](https://www.sparkfun.com/products/11026)
* [SparkFun USB Mini-B Cable --- 6 Foot](https://www.sparkfun.com/products/11301)
* [Raspberry Pi GPIO Ribbon Cable --- 40-pin, 6\""](https://www.sparkfun.com/products/13028)
* [Resistor 330 Ohm 1/6 Watt PTH --- 20 pack](https://www.sparkfun.com/products/14490)
* [Assorted LED (20 pack)](https://www.sparkfun.com/products/12062)
* [Multicolor Buttons (4 pack)](https://www.sparkfun.com/products/14460)
* [Breadboard --- Full-Size (Bare)](https://www.sparkfun.com/products/12615)
* [SparkFun FTDI Basic Breakout --- 3.3V](https://www.sparkfun.com/products/9873)
* [SparkFun Pi Wedge](https://www.sparkfun.com/products/13717)
**Documents:**
* [Product Brief](https://cdn.sparkfun.com/assets/d/a/c/4/8/Raspberry-Pi-4-Product-Brief.pdf)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/1131)
* [Raspberry Pi Org Documentation Page](https://www.raspberrypi.org/documentation/)
* [NOOBS Download](https://downloads.raspberrypi.org/NOOBS_latest)
* [Raspberry Pi Resource Page](https://www.sparkfun.com/raspberry_pi)
**Videos**
","2021-01-28 15:24:03.023578-07","106.95","106.95","","1","1","","","","","1","8471.49.0000","255mm","165mm","55mm","1.5000lbs","
...
\'ll:coloolc:\'\'..
cx\' .\',,..\'ldl:,.
..\'. co .;l. .,:;.
.:;\'..ll :dc. .k,
,l, .\':ol. .c:;:;.. .x,
.:kxllol;. ;, :, .\';cllcc:;,,. .,.
.;codll,. \'l; co. ... .:d0XXK:
.cxkkdc\'. ,x\' \'. ;dKNNNNNNNX0x:
cc;\'. . .. .:KXXNNNNXK000X0.
.:ccc;,\'. .ONNNNNNXOKXX0o;.
.locccc:;;;cc,. c; \'xNNNNXdo;.
,xl.. .;:, .ld\' . .oo,. .:loo:;\'.
,:;.. .cd,. ,dl. .;c\'....\';cccc;,,\'.
\'::dxoc:ldl:. \' .;;;,,\' .l,,. .,;lxOO0d\'..
...;cc:,. \'lko. .c. .,:\';,.... .;,;:. .;:lxl;.
;kXNNNNXc .cc,;. ,;. .,xO: ;dldc
cd0NNNNNNK: .,c0KOkoc\' \':\'. .do. loOkOx;
.,, ,lx0NNNXXKd. .d0K0xolc\'. ..,cl\'. .\'ooxxk.
.,.. ;okK0OOkx. \':okxxoccc, . :o;kk .. .
.\';. .dkko:.. .\'......:cc\' ., \'
.:c. . \'cxx. .\'. \';\'.
.;c \'cxOOkd:. .;c:\' ...
.okdc\' . ,:\'.
.\'. .,. ..
.ddodo. . ,;\'.
..\',. .cxxo;
.... . ..
...
..
","https://www.sparkfun.com/products/17726/images.txt","Raspberry Pi Kits,
Raspberry Pi,
Kits,
Wireless Kits,
Development Kits,
SparkFun","0","","https://www.youtube.com/watch?time_continue=1&v=X3_nr-o0SHQ","13733,
16811,
16811,
17380,
15447,
15447,
17980,
16812,
15446,
15446,
16476,
18993,
17377,
14459,
23090,
16384,
16760,
18713,
23091,
15945,
17237,
15794,
16383,
13717"