×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Renesas Electronics EK-RA4M3 Evaluation Kit for RA4M3 MCU Group

Added to your shopping cart

Renesas Electronics EK-RA4M3 Evaluation Kit enables users to easily evaluate the features of the RA4M3 32-Bit Microcontroller (MCU) Group. Users can develop embedded systems applications using the Flexible Software Package (FSP) and e2 studio Integrated Development Environment (IDE). The included EK-RA4M3 Board features a pre-mounted RA4M3 MCU, two USB ports (debug and Full Speed), a wide range of expansion options, and headers providing direct access to pin signals.

The Renesas Electronics RA Flexible Software Package (FSP) provides a quick and versatile way to build secure connected IoT devices using the Renesas RA Family of Arm microcontrollers. FSP provides production-ready peripheral drivers, FreeRTOS, and middleware stacks to take advantage of the FSP ecosystem.

e² studio is an Eclipse-based integrated development environment (IDE) for Renesas MCUs. In addition to Eclipse’s own powerful code editor, the e² studio offers a rich range of extended functions. The e² studio covers all development processes, from the downloading of sample code to debugging.

  • EK-RA4M3 Board
  • Micro USB device cable (type-A male to micro-B male)
  • Micro USB host cable (type-A female to micro-B male)
  • R7FA4M3AF3CFB MCU
    • 100MHz, Arm® Cortex®-M33 core
    • 1MB Code Flash, 128KB SRAM
    • 144 pins, LQFP package
  • Native pin access through prototype-friendly headers
  • MCU and USB current measurement points
  • 32MB external Quad-SPI Flash
  • 2x USB Ports
    • External power supply
    • Debug on-board (SWD)
    • Debug In (ETM, SWD, and JTAG)
    • Debug Out (SWD)
    • USB Full Speed host and device
    • Multiple 5V input sources
    • Debug modes
  • User LEDs and buttons
    • Three user LEDs (red, blue, green)
    • Power LED (white) indicating the availability of regulated power
    • Debug LED (yellow) indicating the debug connection
    • Two user buttons
    • One reset button
  • Ecosystem expansion options
    • MikroElektronika™ mikroBUS connector
    • SparkFun® Qwiic® connector
    • Two Seeed Grove® systems (I2C and analog) connectors
    • Two Digilent Pmod™ (SPI and UART) connectors
    • Arduino™ (Uno R3) connector

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.