×

Doing some holiday shopping? Please check here for shipping deadlines to make sure your order arrives in time.

4D Systems GEN4-ULCD-43DCT Intelligent Display Module

Added to your shopping cart

4D Systems GEN4-ULCD-43DCT Intelligent Display Modules are 4.3" slim display modules with an embedded DIABLO16 processor and a capacitive touch panel. These modules are designed for the fast and easy integration of a full-color Human Machine Interface (HMI) into any applications or products. The GEN4-ULCD-43DCT display modules come with a 480 x 272 resolution. These modules feature a TFT LCD display with touch detection, microSD memory-storage, GPIO, communications, multiple millisecond resolution timers, and audio generation. The gen4 series are compatible with the Workshop4 IDE and the four different development environments providing better options for programming and controlling the systems.

  • Powerful 4.3" Intelligent LCD-TFT display module powered by DIABLO16
  • 480 x 272 resolution, RGB 65K true to life colors, and TFT screen with integrated capacitive touch
  • 6 banks of 32750 bytes of flash memory for user application code and data
  • 32Kb of SRAM
  • 16 general-purpose I/O pins for user interfacing that include 4 configurable analog inputs
  • The GPIO is variously configurable for alternative functions like:
    • 3x I2C channels available
    • 1x SPI dedicated for SD card and 3x configurable SPI channels available
    • 1x dedicated and 3x configurable TTL Serial comm ports available
    • Up to 6 GPIO can be used as pin counters
    • Up to 6 GPIO for PWM (simple and servo)
    • Up to 10 GPIO for pulse output
    • Up to 14 GPIO can be configured for Quadrature Encoder inputs (2 channels)
  • 30pin FPC connection, for all signals, power, communications, GPIO, and programming
  • On-board latch type micro-SD memory card connector for multimedia storage and data logging purposes
  • DOS-compatible file access (FAT16 format) and low-level access to card memory
  • Dedicated PWM audio pin-driven by WAV files from micro-SD card and for sound generation for an external amplifier
  • Display full-color images, animations, icons, and video clips
  • Supports all available Windows fonts
  • 4V to 5.5V range operation (single supply)
  • 127.6mm x 69.3mm x 8.1mm dimensions
  • RoHS and REACH compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.