Parallax Propeller 2 (P2) Multicore Microcontroller (MCU)

Added to your shopping cart

Parallax Propeller 2 (P2) Multicore Microcontroller (MCU) comes with 8 identical 32-bit processors connected to a common hub. This hub provides a shared RAM, a CORDIC math solver, and housekeeping facilities. The Propeller 2 MCU offers 64 identical smart I/O pins that are capable of many autonomous analog and digital functions. The smart I/O pins are accessible by each processor to maximize application flexibility. These I/O pins are externally powered at 3.3V in blocks of four to maximize the analog performance. The Propeller 2 MCU provides six different clock modes that are under software control with glitch-free switching between the sources. This MCU incorporates a central hub with 512KB of contiguous RAM in a 20-bit address space. The Propeller 2 MCU features 512-longs of dual-port register RAM for code and fast variables. This MCU is available in a 14mm x 14mm exposed-pad 100-pin Thin Quad Flat Pack (TQFP) package.

  • Comes with 8 identical 32-bit processors:
    • Access to all I/O pins
    • Four fast DAC output channels and four fast ADC input channels
    • 512 longs of dual-port register RAM
    • 512 longs of dual-port lookup RAM
    • Ability to execute code directly from register RAM, lookup RAM, and hub RAM
  • Central hub:
    • 512KB of contiguous RAM in a 20-bit address space
    • 32-bit pipelined CORDIC solver with scale-factor correction
    • 16 semaphore bits with atomic read-modify-write operations
    • 16KB boot ROM
    • 64 identical smart I/O pins externally powered in blocks of 4
  • Six different clock modes all under software control with glitch-free switching between sources
  • Power requirements:
    • Power core via VDD pins at 1.8VDC
    • Power I/O pins in groups of 4 via VIO pins at 3.3VDC
  • Exposed-pad 100-pin TQFP package (14mm x 14mm dimensions)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.