"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"17907","PRT-17907","Raspberry Pi Pico Headers Kit","
The Raspberry Pi Pico Headers Kit provides you with the exact set of solderable headers to get your Raspberry Pi Pico connected to a breadboard or other circuit. This set includes two 20-pin headers, and one 3-pin header; the pins are spaced by 0.1\"".
Note: Soldering is required for functionality and physical attachment to the board. Additionally, a Raspberry Pi Pico is NOT included with these headers and will need to be purchased separately.
Includes:
- 1x Male PTH Header 3-pin
- 2x Male PTH Header 20-pin
","The Raspberry Pi Pico Headers Kit provides you with the exact set of solderable headers to get your [Raspberry Pi Pico](https://www.sparkfun.com/products/17829) connected to a breadboard or other circuit. This set includes two 20-pin headers, and one 3-pin header; the pins are spaced by 0.1\"".
**Note:** Soldering is required for functionality and physical attachment to the board. Additionally, a Raspberry Pi Pico is **NOT** included with these headers and will need to be purchased separately.
**Includes:**
* 1x Male PTH Header 3-pin
* 2x Male PTH Header 20-pin
","2021-02-18 15:14:02.115602-07","1.5","1.5","","1","1","","","","","1","8536.90.8085","95mm","53mm","3mm","0.0032lbs","
. \'.
\' .:c:x0O,
. .\' ,:ccx00OOkOkol.
. .. ;:cckK0OOkOkoxxcll\'.,
. , .:;;lkKOkO0Oklkx:dc\',: \'\' \'.
.. ;,,,xOkkO00kxoOx:x:\':, ;. ,. ., .
.\' \',..ldkxkKKOkxkkood:,o. .;. ., ., .
\' .;..,odok0K0kkkOxlxo;:c..;, ,. \'. \' .
. .;...olldOKKOOkOkodxl;o\'.,:. .; .; .. . ., \'::;
. ,. c:ccOK0OOO0kxokx:d:..:. .;. ;. ;. . . .. ,,;;dOOkkOo.
\'. ;,,\'xOkOO00OkokOolo;\'c. .:. ,. ,. . \' .,.\',dkxxOKOxddko:.
oddxOKK0OxkOxlxc,:; ,\' ,, ., .. . \'\'..:ldokKKkkxkxloo;\'c. .,
lkkOOxlxd:::. ,\' ., ., .\' . ., .llcd0K0kOOOxlxo;:c..;\' ,\' \'.
.ll:l,.,\' .\' ., \' . ,. ;,;;k0OOO00kxokd:d;.\':. .;. .;. ..
\'. .\' ., . . ,\'..odkxOKKOkdkkolo;\'c\' .;. ,. \'. .
.\' . . ,. clockKK0OOkOxcxl;::. ,, \', ., ..
.. ;;:;x00kOOOOkodxl;o,.\';. .,. .,. \'
. ..\'.oxOxO0KOOxdOx;d:\'\';. .;. \'. \'.
. \'. clol0KK0OkkOxcdo;,:. .;. ,. \'\' .
;,;;OKOO00OOkoxxo,l,.., .,. \'. ..
. .\' . d0K00OdxOd:o:\'\',. .\' \'. .. .
\'\' .c:;lO0k. ,ddlxl;:;. .\' ., .. .
lxOxO0K0Okoo ...;\' .\' .\' ,.
:xkOOklddl,c \'\' ., .
.cd:o:.\';. ;. .,
\', .;. \'.
.; ,. .
.
","https://www.sparkfun.com/products/17907/images.txt","Headers,
Raspberry Pi,
Raspberry Pi Accessories","0","","20174,
20174,
20173,
20173,
116,
11417,
14672,
17829,
17829,
14734,
14456,
115,
16279,
9325,
10243,
10242,
14311,
9161,
17152,
21802,
9163,
13925,
20172,
20172",""