×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe BUZZ 3 Click

Added to your shopping cart

Mikroe BUZZ 3 Click features a sounder driver that produces higher volume with a lower current. The BUZZ 3 features the Diodes Incorporated PAM8904 piezo-sounder driver with an integrated Multi-Mode charge pump boost converter. The PAM8904 can drive a sounder load of up to 15nF with its wide input signal range of 20Hz to 300kHz. It provides a 9V output, enables the selection of three different piezo sound pressure levels, and keeps current consumption low. It also extends battery life by employing built-in automatic shutdown and wake-up functions.

  • On-board modules
    • Diodes Incorporated PAM8904 piezo-sounder driver with an integrated Multi-Mode charge pump boost converter
  • Low power consumption
  • High flexibility
  • Built-in automatic shutdown and wake-up features
  • Higher sound pressure level sound output
  • Integrated charge-pump boost converter
  • Interface
    • GPIO, PWM
  • Compatibility
    • mikroBUS
  • Click board size
    • M (42.9mm x 25.4mm)
  • Input Voltage
    • 3.3V or 5V

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.