Broadcom Green Surface Mount LED

Added to your shopping cart

The Broadcom ASM6-SG91-NQT0H Surface Mount LED is designed to exhibit higher lumen output and display a better cost per lumen ratio. These LEDs are energy-efficient, adapt good heat sink properties, and are superior in package robustness. These surface mount LEDs also offer better product longevity with their silicone encapsulation. This LED has a viewing angles of 90°. Typical applications include horticulture lighting, commercial lighting, architecture lighting, and specialty lighting.

  • Color: Green
  • Viewing Angle: 90°
  • Luminous Flux: 231
  • PPF: 2.10
  • Forward Voltage: 3.4

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.