×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Driver 2 Click

Added to your shopping cart

Mikroe Driver 2 Click has a gate driver with a level-shift technology with an additional Shutdown function. The board features the Infineon Technologies IR2104S high voltage, high-speed power MOSFET and IGBT driver. It has a typical 0.21A source and 0.36A sink currents and independent high and low side referenced output channels. The board consists of a level shifter in combination with a power amplifier that accepts a low-power input compatible with standard CMOS or LSTTL outputs. It produces a high-current drive input for the gate of a high-power transistor. The board is ideal for any application ranging from DC-DC power supply for high power density and efficiency up to a wide range of motor applications.

  • On-board modules
    • Infineon Technologies IR2104 high-voltage, high-speed power MOSFET and IGBT driver with typical 0.21A source and 0.36A sink currents and independent high and low side referenced output channels
  • Low power consumption
  • High precision
  • PWM, GPIO interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.