Digilent Audio Adapter for Analog Discovery

Added to your shopping cart

Digilent Audio Adapter for Analog Discovery provides an easy method of connection to analyze audio signals with the Analog Discovery oscilloscope instrument. This add-on board is equipped with one mono and one mono/stereo jack connector. These connectors are connected to the inputs of the oscilloscope and a 2x15 MTE connector to pass through all other signals. The audio adapter is compatible with Analog Discovery Legacy and Analog Discovery 2. The board operates at 5V supply voltage and is available in 50mm x 45mm dimensions.

  • One 3.5mm mono audio jack connector
  • One 3.5mm stereo audio jack connector
  • Pass-through connector for the digital I/O signals, power supplies, and triggers
  • 2 mono vs 1 stereo selection jumper
  • Compatible with the Analog Discovery 2 and Analog Discovery (Legacy)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.