Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator

Added to your shopping cart

Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator combines a NEMA17 stepper motor with controller and driver electronics. The IO-Link connection through standard 4-pin M12 connector offers full control over the NEMA17 stepper motor and provides an industry-standard IO-Link communication protocol enabling control, configuration, and status monitoring. Trinamic PD42-1-1243-IOLINK Actuator is ideal for use in laboratory automation, semiconductor handling, and more.

  • Stepper motor NEMA17 / 42mm
  • 6VDC to 28VDC supply voltage
  • Up to 1.2A RMS motor current
  • IO-Link interface
  • Integrated motion controller
  • PANdrive smart motor
  • StealthChop™ silent PWM mode
  • SpreadCycle™ current control
  • StallGuard2™ load detection
  • CoolStep™ automatic current scaling
  • Integrated absolute position sensor

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.